| Category |
Design Criteria |
Options |
Specify your details here |
| Incoming Supply |
| Current Rating of Supply |
≤250A, Other |
|
| Incoming Cable Size |
≤1x95mm² per phase, Other |
|
| Cable Entry |
Top, bottom |
|
| Main Switch Position |
Top, bottom |
|
| Outgoing cables (circuit > 100A) |
Top, bottom |
|
| Distribution Board Assembly
Information |
| IP Rating |
IP42, IP66 |
|
| Colour |
Grey, Orange, Other | |
| Number of poles |
12-96 No default |
|
| Main Switch Rating |
250A, Other |
|
| Enclosure |
| Size Restrictions |
No, Yes (Maximum dimensions) |
|
| Mounting arrangement |
Wall, Floor (including plinth) |
|
| More than one enclosures required |
No, Yes |
|
| Bolted top to bottom or side by side |
Top to bottom, Side by side |
|
| Cable access between bolted enclosure required |
No, Yes |
|
| Is there a detailed breakdown of circuit
breakers for multiple chassis |
Yes, No (breakers supplied loose) |
|
| Electrical |
| Is there a wiring diagram |
No, Yes |
|
| Control Voltage |
240VAC, 24VAC, 24VDC, Other |
|
| Is additional control circuit breaker allowed for in quote |
Yes, No (specify which circuit to supply from) |
|
| Control Schematic Supplied |
Yes, No (equipment fitted only, not
wired) |
|
| Mounting of Power Meters |
DIN – (Eaton – EMC3P-D2C),
Panel Mount – (Eaton-EM3P-P2P1KIT) |
|
| CT Ratio for Metering |
250/5, Other (should match
incoming supply rating) |
|
| Is there any free-issue equipment? |
No, Yes |
|
| Who is wiring free-issue equipment |
EATON Customer |
|
| Does the quote include costs for labour for wiring of free-issue equipment |
Yes, No (equipment fitted only, not
wired) |
|
| Logistics |
| Delivery Date |
Match the workshop schedule,Other |
|
| Address for delivery |
Match the sales order, Other |
|
| Are there any site delivery restriction times |
No Specify site opening times |
|
| Special Delivery Requirements (crane truck, tail lift truck etc)? |
No Specify specific requirements |
|
|
|
|
|