Eaton DC Power Solutions

Eaton SR-1600 PLUS Inverters is a highly reliable, modular DC-AC inverter system designed for use in telecommunication applications where a very high reliability AC supply is required.

SR-1600 PLUS modular design ensures maximum flexibility to configure solutions to customers requirements. Comprising modular 2RU inverter modules with both AC and DC input, solutions can be scaled from 1.6 kVA to 51.2 kVA 
The range is completed with optional CR-21 PLUS module to provide real-time system status through comprehensive LCD / LED display and SN-1 PLUS SNMP module. An external maintenance by-pass switch can be added for system resilience.
  • Zero transfer time (inbuilt static switch) 
  • Standard 19” 2U rackmount 
  • Selectable DC mode / AC mode (AC sharing) 
  • High efficiency up to 95 % at AC mode
  • Dual input sources (AC & DC)
  • Up to 32 modules can be connected in parallel 
  • Hot swappable module design
  • Replaceable fan module
  • Input protection: Reverse polarity/ under voltage/ over voltage
  • Output protection: short circuit/ over temperature
  • Unity power factor at AC input
  • Various AC input / output and DC input options
  • Modbus protocol communication