Eaton introduces UL certified washer to its Oxalis range
Eaton are pleased to announce an addition to its washer tank range with the XWW series. These washer assemblies are designed specifically for use with XF, XT and XP Series explosion-protected camera stations where the integral washer pump has not been specified.
The XWW Series washers allow for head heights of up to 46 feet. The pump is located within a UL Class 1 Div 1 certified, Exd enclosure that is coupled to two optional sizes of washer tank. The external metal parts are constructed from 316L stainless steel for maximum corrosion protection. Together with a certified temperature of -58˚F to +158˚F and an IP rating of IP66/67, this range is optimised for use with cameras stations located in onshore, offshore, marine and heavy industrial environments.
The XWW washer assemblies can also be used with third party housings subject to compatibility.
Download
For more information please email medcsales@eaton.com or visit www.medc.com