Unlock the power of efficient, secure, and intelligent edge computing with the Eaton Smart Edge Rack Enclosure System. Designed to meet the evolving demands of today's digital landscape, this cutting-edge solution empowers businesses to leverage the full potential of their edge deployments.
Eaton SES Racks - Advantages
Available in 7 standard dimensions
1000 kg load bearing capacity on the 19" angles
Front convex door has 86% perforation and is hinged on eithr side with a 2-point locking system
Rear perforated door has a split version with a 2-point loacking system
Full depth adjustablility of the 19" rails
Removable top panels with cable entry provisions for the Cat6 cables or the PDU power plugs
Split side panels with single locking slam latch allowing for easy single person removal/installation
Two universal PUD mounting brackets
Castors to move the cabinet around and levelling feet for a solid and stable base