Build a system to suit your requirements



Step 1: Select a panel
________


Built to last, backed by more than 30 years of Eaton security experience



i-on Compact - Entry level panel
Smart alarm system for your home

The i-on Compact is a 20 zone wireless intruder panel featuring an integrated keypad.

  • Single box solution reducing installation time
  • Discreet, low profile design provides a non-intrusive solution for any location



i-on Style - Advanced panel
Securing homes and businesses in style

The i-on style is a 40 zone intruder panel with colour display and low profile keypad, all within a modern casing.

  • Social care features and functionality
  • Built-in speaker and microphone supports two-way communication


i-on40H - Hybrid control panel
Expandable residential security solution

Eaton’s i-on40H 40 zone hybrid (wired or wireless) control panel that is expandable to 80 zones.

  • Ideal for larger floor plans and properties with outbuildings
  • Email notification feature can provide detailed system event information and image verification, when alarm is activated



Step 2: Add devices that detect threats and alert system users
________


Cameras

Camera’s provide visual verification and act as a front line deterrent


CAM-EXT-00 – External IP camera 

Eaton’s CAM-EXT-00 external IP camera provides peace of mind to users by verifying alarm events outside their property in full HD 1080p quality. 

  • Users can be emailed images of events as they happen
  • Capture the presence of an intruder on the perimeter by including the DET-REXT-PIR30 motion detector (see below)


Find out more 


CAM-INT-00 – Internal IP camera 

The CAM-INT-00 is designed for use inside a property, verifying events as they happen in full HD 1080p quality. 

  • Users can be emailed images of events as they happen
  • Follow a system, unset, receive verification that the kids are home Identify the source of a fire when used in tandem with the DET-SMOKE detector

Find out more



Detectors

Detect threats in and around your property



XCEL - Dual tech PIR sensors

Internal motion detector combining PIR and microwave sensors.

  • Carry one detector for all compatible installations
  • Battery life of 36 months

Find out more

DET-RDC – Slim door contacts 

Wireless slimline door contacts for detecting threats and alerting system users.

  • Sleek and compact design
  • 3 year battery life
  • Available in three finishes

Find out more

DET-REXT-IR – IR Motion barrier 

Eaton’s radio external IR barrier is the first line of detection on a property’s premises

  • Designed to fit all entry points including: windows, doors, garages and gates
  • Quick and simple to install

Find out more





DET-REXT-PIR30 – Motion sensor

The DET-REXT-PIR30 is an outside radio PIR (Passive Infra-Red) detector for perimeter protection.

  • 500m radio range in free space on 686MHz
  • Detection range of up to 30m
  • IP65 rating

Find out more


DET-RSMOKE – Smoke detector

The DET-RSMOKE is an optical radio smoke detector designed to work with Eaton’s Security business’ range of radio and hybrid control panels. 

  • Twist and lock installation for easy fitting and removal
  • Independently certified to EN 14604

Find out more



Sounders

Sounding the alarm against intrusion




SDR-RINT – Wireless radio internal sounder 

The SDR-RINT internal sounder is ideal for those hard-to-reach areas out of earshot of keypads or panels – but where users need to hear system sounds.  

  • Includes multiples system tones (entry, exit, fault and alarm)
  • Multiple SDR-RINT can be put on the same system

Find out more


SDR-xEXT – Wireless radio external sounder 

Eaton’s SDR-xEXT external sounder is available in three colours, with options for radio, wired and decoy.  

  • Sound output 100 dB at 1 meter
  • Selectable between Self Contained Bell (SCB) or Self Actuated Bell (SAB) Lid and rear tamper detection


Find out more



Step 3: Connect to Eaton’s SecureConnect Cloud and provide your customer with access to the app
________



SecureConnect user app 
Providing peace of mind 

The SecureConnect user app allows users to monitor and control their systems from a smart device. 

  • Confirms the security of the property with real time notification
  • Verifies events by delivering high quality images 24/7 to the users device

Find out more



SecureConnect installer cloud
Total control of your installation 

Eaton’s installer cloud makes managing and monitoring customers systems remotely simple.  

  • Perform remote configuration diagnostics and software updates
  • Reduce travel costs by providing functions usually only available on site


Sign InFind out more