Build a system to suit your requirements
Step 1: Select a panel
Step 1: Select a panel
________
Built to last, backed by more than 30 years of Eaton security experience
i-on Compact - Entry level panel
Smart alarm system for your home
The i-on Compact is a 20 zone wireless intruder panel featuring an integrated keypad.
Smart alarm system for your home
The i-on Compact is a 20 zone wireless intruder panel featuring an integrated keypad.
- Single box solution reducing installation time
- Discreet, low profile design provides a non-intrusive solution for any location
i-on Style - Advanced panel
Securing homes and businesses in style
The i-on style is a 40 zone intruder panel with colour display and low profile keypad, all within a modern casing.
Securing homes and businesses in style
The i-on style is a 40 zone intruder panel with colour display and low profile keypad, all within a modern casing.
- Social care features and functionality
- Built-in speaker and microphone supports two-way communication
i-on40H - Hybrid control panel
Expandable residential security solution
Eaton’s i-on40H 40 zone hybrid (wired or wireless) control panel that is expandable to 80 zones.
Expandable residential security solution
Eaton’s i-on40H 40 zone hybrid (wired or wireless) control panel that is expandable to 80 zones.
- Ideal for larger floor plans and properties with outbuildings
- Email notification feature can provide detailed system event information and image verification, when alarm is activated
Step 2: Add devices that detect threats and alert system users
________
Cameras
Camera’s provide visual verification and act as a front line deterrent
Camera’s provide visual verification and act as a front line deterrent
CAM-EXT-00 – External IP camera
Eaton’s CAM-EXT-00 external IP camera provides peace of mind to users by verifying alarm events outside their property in full HD 1080p quality.
Find out more
Eaton’s CAM-EXT-00 external IP camera provides peace of mind to users by verifying alarm events outside their property in full HD 1080p quality.
- Users can be emailed images of events as they happen
- Capture the presence of an intruder on the perimeter by including the DET-REXT-PIR30 motion detector (see below)
CAM-INT-00 – Internal IP camera
The CAM-INT-00 is designed for use inside a property, verifying events as they happen in full HD 1080p quality.
Find out more
The CAM-INT-00 is designed for use inside a property, verifying events as they happen in full HD 1080p quality.
- Users can be emailed images of events as they happen
- Follow a system, unset, receive verification that the kids are home Identify the source of a fire when used in tandem with the DET-SMOKE detector
Find out more
Detectors
Detect threats in and around your property
Detect threats in and around your property
Internal motion detector combining PIR and microwave sensors.
- Carry one detector for all compatible installations
- Battery life of 36 months
Find out more

Wireless slimline door contacts for detecting threats and alerting system users.
- Sleek and compact design
- 3 year battery life
- Available in three finishes
Find out more
Eaton’s radio external IR barrier is the first line of detection on a property’s premises
- Designed to fit all entry points including: windows, doors, garages and gates
- Quick and simple to install
Find out more
DET-REXT-PIR30 – Motion sensor
The DET-REXT-PIR30 is an outside radio PIR (Passive Infra-Red) detector for perimeter protection.
Find out more
The DET-REXT-PIR30 is an outside radio PIR (Passive Infra-Red) detector for perimeter protection.
- 500m radio range in free space on 686MHz
- Detection range of up to 30m
- IP65 rating
Find out more
DET-RSMOKE – Smoke detector
The DET-RSMOKE is an optical radio smoke detector designed to work with Eaton’s Security business’ range of radio and hybrid control panels.
Find out more
The DET-RSMOKE is an optical radio smoke detector designed to work with Eaton’s Security business’ range of radio and hybrid control panels.
- Twist and lock installation for easy fitting and removal
- Independently certified to EN 14604
Find out more
Sounders
Sounding the alarm against intrusion
Sounding the alarm against intrusion
SDR-RINT – Wireless radio internal sounder
The SDR-RINT internal sounder is ideal for those hard-to-reach areas out of earshot of keypads or panels – but where users need to hear system sounds.
Find out more
- Includes multiples system tones (entry, exit, fault and alarm)
- Multiple SDR-RINT can be put on the same system
Find out more
SDR-xEXT – Wireless radio external sounder
Eaton’s SDR-xEXT external sounder is available in three colours, with options for radio, wired and decoy.
- Sound output 100 dB at 1 meter
- Selectable between Self Contained Bell (SCB) or Self Actuated Bell (SAB) Lid and rear tamper detection
Find out more
Step 3: Connect to Eaton’s SecureConnect Cloud and provide your customer with access to the app
________

Providing peace of mind
The SecureConnect user app allows users to monitor and control their systems from a smart device.
- Confirms the security of the property with real time notification
- Verifies events by delivering high quality images 24/7 to the users device

Total control of your installation
Eaton’s installer cloud makes managing and monitoring customers systems remotely simple.
- Perform remote configuration diagnostics and software updates
- Reduce travel costs by providing functions usually only available on site